3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

Sort by
69790405433 N/A 1020/30/40 CVR HDW HORIZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.15 lb N/A CAD
69790405434 N/A 1050/60 CVR HDWE HZ INCH"OBS" N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.17 lb N/A CAD
69790405435 N/A 1070/80/90 CVR HDW HORIZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.19 lb N/A CAD
69790405436 N/A 1110 CVR HDWE HORIZ INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.28 lb N/A CAD
69790405437 N/A 1120/30/40 CVR HDW HORIZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.56 lb N/A CAD
69790405438 N/A 1150/60/70 CVR HDWE HORIZ INCH N/A 6.000 in N/A 2.000 in N/A 8.000 in N/A Grid N/A Steel N/A 1.50 lb N/A CAD
69790405439 N/A 1180 CVR HDW HORIZ INCH N/A 6.000 in N/A 2.000 in N/A 8.000 in N/A Grid N/A Steel N/A 2.00 lb N/A CAD
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1