3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

Sort by
69790405587 N/A 1150 HUB 73MM PILOT W/PH N/A 10.600 in N/A 7.200 in N/A 10.600 in N/A 0.417 in10.60 mm N/A 1045 Steel N/A 205.77 lb N/A CAD
69790405589 N/A 1160 HUB 100MM PILOT W/PH N/A 12.0 in N/A 7.800 in N/A 12.000 in N/A 0.472 in12.00 mm N/A 1045 Steel N/A 320.00 lb N/A CAD
69790405591 N/A 1170 HUB 100MM PILOT W/PH N/A 14.000 in N/A 8.500 in N/A 14.000 in N/A 0.551 in14.00 mm N/A 1045 Steel N/A 457.00 lb N/A CAD
69790405593 N/A 1180 HUB 125MM PILOT W/PH N/A 15.500 in N/A 9.400 in N/A 15.500 in N/A 0.610 in15.50 mm N/A 1045 Steel N/A 575.01 lb N/A CAD
69790499508 N/A 1190 HUB RSB PILOT W/PH N/A 17.200 in N/A 10.200 in N/A 17.200 in N/A 0.677 in17.20 mm N/A 1045 Steel N/A 808.00 lb N/A CAD
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1