- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- LH Type Hydraulic CouplingsLH Type Hydraulic Couplings
- View Items
LH Type Hydraulic Couplings
« 6
Item Number |
Description |
Material |
Weight |
UPC Number |
Keyway Size |
---|---|---|---|---|---|
84527108923 | Description N/A LH700 CPLG 2"X2-3/8 KWBE 92SH | Material N/A | Weight N/A 49.2 lb | UPC Number N/A 0845271089237 | Keyway Size N/A 2 x 2-3/8 in |
84527108924 | Description N/A LH700 HUB 2" 1/2X1/4KW | Material N/A | Weight N/A 24.89 lb | UPC Number N/A 0845271089244 | Keyway Size N/A 1/2 x 1/4 in |
84527108925 | Description N/A LH700 HUB 2-3/8 5/8X5/16KW | Material N/A | Weight N/A 24.01 lb | UPC Number N/A 0845271089251 | Keyway Size N/A 5/8 x 5/16 in |
84527108926 | Description N/A LH800 HUB 15T 8/16 SAE F 2SS | Material N/A | Weight N/A 36.8 lb | UPC Number N/A 0845271089268 | Keyway Size N/A |
84527108927 | Description N/A LH800 HUB 75MM 20X4.9MMKW*2SS | Material N/A | Weight N/A 36 lb | UPC Number N/A 0845271089275 | Keyway Size N/A 20 x 4.9MM |
84527108930 | Description N/A LH500 HUB 2-1/8 1/2X1/4KW | Material N/A | Weight N/A 7.26 lb | UPC Number N/A 0845271089305 | Keyway Size N/A 1/2 x 1/4 in |
84527108931 | Description N/A LH500 HUB 7/8 3/16X3/32KW | Material N/A | Weight N/A 8.56 lb | UPC Number N/A 0845271089312 | Keyway Size N/A 3/16 x 3/32 in |
84527108935 | Description N/A LH500 HUB 1-7/8 1/2X1/4KW + | Material N/A | Weight N/A 7.6 lb | UPC Number N/A 0845271089351 | Keyway Size N/A 1/2 x 1/4 in |
84527108936 | Description N/A LH500 HUB 1-3/4 *7/16X7/32KW + | Material N/A | Weight N/A 7.76 lb | UPC Number N/A 0845271089367 | Keyway Size N/A 7/16 x 7/32 in |
84527108947 | Description N/A LH700 HUB 2-7/8 3/4X3/8KW | Material N/A | Weight N/A 22.52 lb | UPC Number N/A 0845271089473 | Keyway Size N/A 3/4 x 3/8 in |
84527108949 | Description N/A LH700 HUB 3-3/8 7/8X7/16KW | Material N/A | Weight N/A 20.79 lb | UPC Number N/A 0845271089497 | Keyway Size N/A 7/8 x 7/16 in |
84527108950 | Description N/A LH700 HUB 13T 8/16 SPLN L'LOC | Material N/A | Weight N/A 21.66 lb | UPC Number N/A 0845271089503 | Keyway Size N/A |
84527109062 | Description N/A LH200 HUB 9T 16/32 SAE A 2SS + | Material N/A | Weight N/A 1.81 lb | UPC Number N/A 0845271090622 | Keyway Size N/A |
84527109069 | Description N/A LH800 HUB 3-3/8 7/8X7/16KW | Material N/A | Weight N/A 36.56 lb | UPC Number N/A 0845271090691 | Keyway Size N/A 7/8 x 7/16 in |
84527109092 | Description N/A LH500 HUB 7/8 *1/8X1/16KW | Material N/A | Weight N/A 8.56 lb | UPC Number N/A 0845271090929 | Keyway Size N/A 1/8 x 1/16 in |
« 6