Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Item Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

SAP Material ID

BHN-56-24-100AB-H-L=5.25 N/A BHN-56-24-100AB-H-L=5.25 N/A 5.250 in133.35 mm N/A 100 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm N/A 101790418
BHN-56-24-100AB-H-L=5.00 N/A BHN-56-24-100AB-H-L=5.00 N/A 5.000 in127.00 mm N/A 100 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm N/A 101790417
84527105164 N/A BHN-182-24-125AB-H-L=6.00 N/A 6.000 in152.40 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm N/A
BHN-182-24-125AB-H-L=7.00 N/A BHN-182-24-125AB-H-L=7.00 N/A 7.000 in177.80 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm N/A 101790376
BHN-182-24-125AB-H-L=6.81 N/A BHN-182-24-125AB-H-L=6.81 N/A 6.810 in172.97 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm N/A 101790374
BHN-182-24-125AB-H-L=5.81 N/A BHN-182-24-125AB-H-L=5.81 N/A 5.810 in147.57 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm N/A 101790370
BHN-182-24-125AB-H-L=5.25 N/A BHN-182-24-125AB-H-L=5.25 N/A 5.250 in133.35 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm N/A 101790368
BHN-182-24-100AB-H-L=5.81 N/A BHN-182-24-100AB-H-L=5.81 N/A 5.810 in147.57 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm N/A 101790369
BHN-182-24-100AB-H-L=5.25 N/A BHN-182-24-100AB-H-L=5.25 N/A 5.250 in133.35 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm N/A 101790367
BHN-182-24-100AB-H-L=7.00 N/A BHN-182-24-100AB-H-L=7.00 N/A 7.000 in177.80 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm N/A 101790375
BHN-182-24-100AB-H-L=6.81 N/A BHN-182-24-100AB-H-L=6.81 N/A 6.810 in172.97 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm N/A 101790373
BHN-182-24-100AB-H-L=6.00 N/A BHN-182-24-100AB-H-L=6.00 N/A 6.000 in152.40 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm N/A 101790371
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1