Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
84527105195 | Description N/A BHN-56-04-4F17-V2-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105178 | Description N/A BHN-56-04-4F17-V2-L=4.25 | XM Face to Face N/A 4.250 in107.95 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.560 in90.42 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105173 | Description N/A BHN-56-04-4F17-V2-L=3.50 | XM Face to Face N/A 3.500 in88.90 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 2.810 in71.37 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105143 | Description N/A BHN-56-02-AA-HV-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105188 | Description N/A BHN-56-04-4F17-V2-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105183 | Description N/A BHN-56-04-4F17-V2-L=4.50 | XM Face to Face N/A 4.500 in114.30 mm | Pump Flange N/A USA4F17 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.81 in96.77 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105225 | Description N/A BHN-182-04-4F17-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A USA4F17 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105216 | Description N/A BHN-182-04-4F17-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A USA4F17 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105207 | Description N/A BHN-182-04-4F17-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A USA4F17 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105202 | Description N/A BHN-182-04-4F17-V3-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A USA4F17 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105184 | Description N/A BHN-56-02-AA-V2-L=4.50 | XM Face to Face N/A 4.500 in114.30 mm | Pump Flange N/A SAE AA | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.81 in96.77 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105179 | Description N/A BHN-56-02-AA-V2-L=4.25 | XM Face to Face N/A 4.250 in107.95 mm | Pump Flange N/A SAE AA | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.560 in90.42 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105196 | Description N/A BHN-56-02-AA-V2-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE AA | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105189 | Description N/A BHN-56-02-AA-V2-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE AA | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105174 | Description N/A BHN-56-02-AA-V2-L=3.50 | XM Face to Face N/A 3.500 in88.90 mm | Pump Flange N/A SAE AA | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 2.810 in71.37 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105226 | Description N/A BHN-182-02-AA-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE AA | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105217 | Description N/A BHN-182-02-AA-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE AA | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105208 | Description N/A BHN-182-02-AA-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE AA | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105203 | Description N/A BHN-182-02-AA-V3-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE AA | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
84527105185 | Description N/A BHN-56-24-A-V2-L=4.50 | XM Face to Face N/A 4.500 in114.30 mm | Pump Flange N/A SAE A | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.81 in96.77 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105180 | Description N/A BHN-56-24-A-V2-L=4.25 | XM Face to Face N/A 4.250 in107.95 mm | Pump Flange N/A SAE A | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.560 in90.42 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105175 | Description N/A BHN-56-24-A-V2-L=3.50 | XM Face to Face N/A 3.500 in88.90 mm | Pump Flange N/A SAE A | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 2.810 in71.37 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105197 | Description N/A BHN-56-24-A-V2-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE A | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105190 | Description N/A BHN-56-24-A-V2-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE A | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
84527105218 | Description N/A BHN-182-24-A-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |