Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527105209 | Description N/A BHN-182-24-A-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105204 | Description N/A BHN-182-24-A-V3-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105227 | Description N/A BHN-182-24-A-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105198 | Description N/A BHN-56-24-B-V2-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE B | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.180 in106.17 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105191 | Description N/A BHN-56-24-B-V2-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A SAE B | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.930 in99.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105219 | Description N/A BHN-182-24-B-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105210 | Description N/A BHN-182-24-B-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105234 | Description N/A BHN-182-24-B-V3-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105228 | Description N/A BHN-182-24-B-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE B | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105220 | Description N/A BHN-182-24-C-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105211 | Description N/A BHN-182-24-C-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105235 | Description N/A BHN-182-24-C-V3-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105229 | Description N/A BHN-182-24-C-V3-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE C | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |