Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 84527105222 | Description N/A BHN-182-04-80S-V3-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
|
| 84527105213 | Description N/A BHN-182-04-80S-V3-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
|
| 84527105206 | Description N/A BHN-182-04-80S-V3-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 11.500 in292.10 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |