Batch CAD Cart (0)
  • Cart is empty
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

Sort by
N/A BHN-56 24-80AB V2 L=4.50 N/A 4.500 in114.30 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB V2 L=4.25 N/A 4.250 in107.95 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB V2 L=3.50 N/A 3.500 in88.90 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S V2 L=4.50 N/A 4.500 in114.30 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S V2 L=4.25 N/A 4.250 in107.95 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S V2 L=3.50 N/A 3.500 in88.90 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB V2 L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB V2 L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-100AB V2 L=5.25 N/A 5.250 in133.35 mm N/A 100 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-100AB V2 L=5.00 N/A 5.000 in127.00 mm N/A 100 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S V2 L=5.25 N/A 5.250 in133.35 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S V2 L=5.00 N/A 5.000 in127.00 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
N/A BHN-182 24-80AB V3 L=5.81 N/A 5.810 in147.57 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-80AB V3 L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-80AB V3 L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-125AB V3 L=5.81 N/A 5.810 in147.57 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-125AB V3 L=5.25 N/A 5.250 in133.35 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-80AB V3 L=6.81 N/A 6.810 in172.97 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-125AB V3 L=7.00 N/A 7.000 in177.80 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-125AB V3 L=6.81 N/A 6.810 in172.97 mm N/A 125 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-100AB V3 L=7.00 N/A 7.000 in177.80 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-100AB V3 L=6.81 N/A 6.810 in172.97 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-100AB V3 L=5.81 N/A 5.810 in147.57 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
N/A BHN-182 24-100AB V3 L=5.25 N/A 5.250 in133.35 mm N/A 100 A2/B4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
N/A BHN-182 04-80S V3 L=6.81 N/A 6.810 in172.97 mm N/A 80 S4 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2