Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Pump/Motor Mounts > Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges

For CAD models and more information, click Directly on the part number below.


Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.






 DOWNLOADS 

Pump/Motor Mount Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 26 - 39 of 39 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

84527105118 BHN-182-24-A-HV-L=6.81 6.810 in
172.97
mm
SAE A 182TC - 256TC 9.000 in
228.60
mm
6.060 in
153.92
mm
3.251 in
82.58
mm
84527105113 BHN-182-24-A-HV-L=5.81 5.810 in
147.57
mm
SAE A 182TC - 256TC 9.000 in
228.60
mm
5.060 in
128.52
mm
3.251 in
82.58
mm
84527105012 BHN-56-24-B-H-45DEG-L=5.00 5.00 in N/A N/A N/A N/A N/A
84527105013 BHN-56-24-B-H-45DEG-L=5.25 5.250 in N/A N/A N/A N/A N/A
84527105014 BHN-182-24-B-H-45DEG-L=5.25 5.250 in N/A N/A N/A N/A N/A
84527105015 BHN-182-24-B-H-45DEG-L=5.81 5.810 in N/A N/A N/A N/A N/A
84527105016 BHN-182-24-B-H-45DEG-L=6.00 6.000 in N/A N/A N/A N/A N/A
84527105017 BHN-182-24-B-H-45DEG-L=7.00 7.000 in N/A N/A N/A N/A N/A
84527105018 BHN-182-24-C-H-45DEG-L=5.25 5.250 in N/A N/A N/A N/A N/A
84527105019 BHN-182-24-C-H-45DEG-L=5.81 5.810 in N/A N/A N/A N/A N/A
84527105020 BHN-182-24-C-H-45DEG-L=6.00 6.000 in N/A N/A N/A N/A N/A
84527105021 BHN-182-24-C-H-45DEG-L=6.81 6.810 in N/A N/A N/A N/A N/A
84527105022 BHN-182-24-C-H-45DEG-L=7.00 7.000 in N/A N/A N/A N/A N/A
84527105291 BHN-182-24-B-HV-45DEG-L=6.81 6.810 in N/A N/A N/A N/A N/A
  Results 26 - 39 of 39 1 2 
<