Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Pilot Size (Dimension XAK) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 84527105118 | Description N/A BHN-182-24-A-HV-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.060 in153.92 mm | Pilot Size (Dimension XAK) N/A 3.251 in82.58 mm |
Add To Cart
Request Quote |
|
| 84527105113 | Description N/A BHN-182-24-A-HV-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A SAE A | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.060 in128.52 mm | Pilot Size (Dimension XAK) N/A 3.251 in82.58 mm |
Add To Cart
Request Quote |
|
| 84527105012 | Description N/A BHN-56-24-B-H-45DEG-L=5.00 | XM Face to Face N/A 5.00 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105013 | Description N/A BHN-56-24-B-H-45DEG-L=5.25 | XM Face to Face N/A 5.250 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105014 | Description N/A BHN-182-24-B-H-45DEG-L=5.25 | XM Face to Face N/A 5.250 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105015 | Description N/A BHN-182-24-B-H-45DEG-L=5.81 | XM Face to Face N/A 5.810 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105016 | Description N/A BHN-182-24-B-H-45DEG-L=6.00 | XM Face to Face N/A 6.000 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105017 | Description N/A BHN-182-24-B-H-45DEG-L=7.00 | XM Face to Face N/A 7.000 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105018 | Description N/A BHN-182-24-C-H-45DEG-L=5.25 | XM Face to Face N/A 5.250 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105019 | Description N/A BHN-182-24-C-H-45DEG-L=5.81 | XM Face to Face N/A 5.810 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105020 | Description N/A BHN-182-24-C-H-45DEG-L=6.00 | XM Face to Face N/A 6.000 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105021 | Description N/A BHN-182-24-C-H-45DEG-L=6.81 | XM Face to Face N/A 6.810 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105022 | Description N/A BHN-182-24-C-H-45DEG-L=7.00 | XM Face to Face N/A 7.000 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |
|
| 84527105291 | Description N/A BHN-182-24-B-HV-45DEG-L=6.81 | XM Face to Face N/A 6.810 in | Pump Flange N/A | Frame Size N/A | Outside Diameter BD N/A | Dimension CL N/A | Pilot Size (Dimension XAK) N/A |
Add To Cart
Request Quote |