Batch CAD Cart (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

CAD

Sort by
N/A BHN-182 02-AA HV L=6.81 N/A 6.810 in172.97 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 2.001 in50.83 mm N/A
N/A BHN-182 04-4F17 HV L=6.81 N/A 6.810 in172.97 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 1.782 in45.26 mm N/A
N/A BHN-56 24-B H L=5.00 *45 DEG N/A 5.00 in N/A N/A N/A N/A N/A N/A
N/A BHN-56 24-B H L=5.25 *45 DEG N/A 5.250 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-B H L=5.25 *45 DEG N/A 5.250 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-B H L=5.81 *45 DEG N/A 5.810 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-B H L=6.00 *45 DEG N/A 6.000 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-B H L=7.00 *45 DEG N/A 7.000 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-C H L=5.25 *45 DEG N/A 5.250 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-C H L=5.81 *45 DEG N/A 5.810 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-C H L=6.00 *45 DEG N/A 6.000 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-C H L=6.81 *45 DEG N/A 6.810 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-C H L=7.00 *45 DEG N/A 7.000 in N/A N/A N/A N/A N/A N/A
N/A BHN-182 24-B HV L=6.81 *45DEG N/A 6.810 in N/A N/A N/A N/A N/A N/A
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2