- Lovejoy CouplingsLovejoy Couplings
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Pump/Motor MountsPump/Motor Mounts
- Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump FlangesHorizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
- View Items
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
DOWNLOADS
Horizontal Pump/Motor Mounts
-
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with
a weep hole to drain any pump leakage. Fluid leakage from this hole
is a “tell-tale” detection of leaking seals or other areas of concern.
Horizontal mounts are available for mounting NEMA C-Face motors
in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt
pump flanges. Certain horizontal mounts can be mounted vertically
as well by using Vertical Mounting - Installation 1 and a Vertical Mount
gasket.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all
the required bolts and washers to mount the pump and motor to the
pump/motor mount.
Item Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|
| BHN-56-24-80AB-HV-L=4.50 | N/A BHN-56-24-80AB-HV-L=4.50 | N/A 4.500 in114.30 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.81 in96.77 mm | N/A 4.200 in106.68 mm | N/A 101790397 |
| BHN-56-24-80AB-HV-L=4.25 | N/A BHN-56-24-80AB-HV-L=4.25 | N/A 4.250 in107.95 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.560 in90.42 mm | N/A 4.200 in106.68 mm | N/A 101790395 |
| BHN-56-24-80AB-HV-L=3.50 | N/A BHN-56-24-80AB-HV-L=3.50 | N/A 3.500 in88.90 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 2.810 in71.37 mm | N/A 4.200 in106.68 mm | N/A 101790393 |
| BHN-56-04-80S-HV-L=4.50 | N/A BHN-56-04-80S-HV-L=4.50 | N/A 4.500 in114.30 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.81 in96.77 mm | N/A 4.200 in106.68 mm | N/A 101790427 |
| BHN-56-04-80S-HV-L=4.25 | N/A BHN-56-04-80S-HV-L=4.25 | N/A 4.250 in107.95 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.560 in90.42 mm | N/A 4.200 in106.68 mm | N/A 101790426 |
| BHN-56-04-80S-HV-L=3.50 | N/A BHN-56-04-80S-HV-L=3.50 | N/A 3.500 in88.90 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 2.810 in71.37 mm | N/A 4.200 in106.68 mm | N/A 101790425 |
| BHN-56-24-80AB-HV-L=5.25 | N/A BHN-56-24-80AB-HV-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.560 in115.82 mm | N/A 4.200 in106.68 mm | N/A 101790401 |
| BHN-56-24-80AB-HV-L=5.00 | N/A BHN-56-24-80AB-HV-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.310 in109.47 mm | N/A 4.200 in106.68 mm | N/A 101790399 |
| BHN-56-04-80S-HV-L=5.25 | N/A BHN-56-04-80S-HV-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.560 in115.82 mm | N/A 4.200 in106.68 mm | N/A 101790429 |
| BHN-56-04-80S-HV-L=5.00 | N/A BHN-56-04-80S-HV-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.310 in109.47 mm | N/A 4.200 in106.68 mm | N/A 101790428 |
| BHN-182-24-80AB-HV-L=5.25 | N/A BHN-182-24-80AB-HV-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.310 in109.47 mm | N/A 4.400 in111.76 mm | N/A 101790360 |
| BHN-182-24-80AB-HV-L=5.00 | N/A BHN-182-24-80AB-HV-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.310 in109.47 mm | N/A 4.400 in111.76 mm | N/A 101790358 |
| BHN-182-24-80AB-HV-L=4.75 | N/A BHN-182-24-80AB-HV-L=4.75 | N/A 4.750 in120.65 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.000 in101.60 mm | N/A 4.400 in111.76 mm | N/A 101790366 |
| BHN-182-24-80AB-HV-L=6.81 | N/A BHN-182-24-80AB-HV-L=6.81 | N/A 6.810 in172.97 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 6.060 in153.92 mm | N/A 4.400 in111.76 mm | N/A 101790364 |
| BHN-182-24-80AB-HV-L=5.81 | N/A BHN-182-24-80AB-HV-L=5.81 | N/A 5.810 in147.57 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 5.060 in128.52 mm | N/A 4.400 in111.76 mm | N/A 101790362 |
| BHN-182-04-80S-HV-L=6.81 | N/A BHN-182-04-80S-HV-L=6.81 | N/A 6.810 in172.97 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 6.060 in153.92 mm | N/A 4.400 in111.76 mm | N/A 101790391 |
| BHN-182-04-80S-HV-L=5.81 | N/A BHN-182-04-80S-HV-L=5.81 | N/A 5.810 in147.57 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 5.060 in128.52 mm | N/A 4.400 in111.76 mm | N/A 101790390 |
| BHN-182-04-80S-HV-L=5.25 | N/A BHN-182-04-80S-HV-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.310 in109.47 mm | N/A 4.400 in111.76 mm | N/A 101790389 |
| BHN-182-04-80S-HV-L=5.00 | N/A BHN-182-04-80S-HV-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.310 in109.47 mm | N/A 4.400 in111.76 mm | N/A 101790388 |
| BHN-182-04-80S-HV-L=4.75 | N/A BHN-182-04-80S-HV-L=4.75 | N/A 4.750 in120.65 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 4.000 in101.60 mm | N/A 4.400 in111.76 mm | N/A 101790402 |