Batch CAD Cart (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

Sort by
N/A BHN-182 24-80AB HV L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
N/A BHN-182 04-80S HV L=5.00 N/A 5.000 in127.00 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
N/A BHN-182 24-80AB HV L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
N/A BHN-182 04-80S HV L=5.25 N/A 5.250 in133.35 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
N/A BHN-182 24-80AB HV L=5.81 N/A 5.810 in147.57 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 4.400 in111.76 mm
N/A BHN-182 04-80S HV L=5.81 N/A 5.810 in147.57 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 4.400 in111.76 mm
N/A BHN-182 24-80AB HV L=6.81 N/A 6.810 in172.97 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 4.400 in111.76 mm
N/A BHN-182 04-80S HV L=6.81 N/A 6.810 in172.97 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 4.400 in111.76 mm
N/A BHN-56 24-80AB HV L=3.50 N/A 3.500 in88.90 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S HV L=3.50 N/A 3.500 in88.90 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB HV L=4.25 N/A 4.250 in107.95 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S HV L=4.25 N/A 4.250 in107.95 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB HV L=4.50 N/A 4.500 in114.30 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S HV L=4.50 N/A 4.500 in114.30 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB HV L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S HV L=5.00 N/A 5.000 in127.00 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
N/A BHN-56 24-80AB HV L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
N/A BHN-56 04-80S HV L=5.25 N/A 5.250 in133.35 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
N/A BHN-182 24-80AB HV L=4.75 N/A 4.750 in120.65 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 4.400 in111.76 mm
N/A BHN-182 04-80S HV L=4.75 N/A 4.750 in120.65 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 4.400 in111.76 mm
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1