- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- RRS / RRSC Type (Radially Removable Spacer) ComponentsRRS / RRSC Type (Radially Removable Spacer) Components
- RRS & RRSC Type Hubs with Keyway - Metric BoresRRS & RRSC Type Hubs with Keyway - Metric Bores
- View Items
RRS & RRSC Type Hubs with Keyway - Metric Bores
RRS & RRSC Type Hubs with Keyway - Metric Bores
RRS / RRSC Type (Radially Removable Spacer) Components
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Item Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 68514455676 | Description N/A RRSC150-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
| 68514455677 | Description N/A RRSC150-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
| 68514455678 | Description N/A RRSC150-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
| 68514455680 | Description N/A RRSC190-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
| 68514455681 | Description N/A RRSC190-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
| 68514455682 | Description N/A RRSC190-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
| 68514477511 | Description N/A RRS225-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Hub Style N/A 4 | Coupling Size N/A RRS225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm |