Batch CAD Cart (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
76 - 95 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

Sort by
N/A RRSC225 HUB 1-3/8 5/16X5/32K N/A 1 3/8 in N/A 4 N/A RRSC225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC225 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A 4 N/A RRSC225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC225 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A 4 N/A RRSC225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC225 HUB 1-3/4 3/8X3/16KW N/A 1 3/4 in N/A 4 N/A RRSC225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC225 HUB 2" 1/2X1/4 KW N/A 2 in N/A 4 N/A RRSC225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC225 HUB 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A 4 N/A RRSC225 N/A 1/2 x 1/4 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRSC150 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A 2 N/A RRSC150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRS150 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 2 N/A RRS150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRS190 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A 3 N/A RRS190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A RRS110 HUB 1-1/8 *5/16X5/32KW N/A 1 1/8 in N/A 1 N/A RRS110 N/A 5/16 x 5/32 in N/A 1.68 in42.67 mm N/A 3.31 in84.07 mm
N/A RRS190 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 3 N/A RRS190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A RRS190 HUB 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A 3 N/A RRS190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A RRS150 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A 2 N/A RRS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRSC150 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A 2 N/A RRSC150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRS150 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A 2 N/A RRS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRS150 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A 2 N/A RRS150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRS225 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 4 N/A RRS225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
N/A RRS110 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A 1 N/A RRS110 N/A 3/8 x 3/16 in N/A 1.68 in42.67 mm N/A 3.31 in84.07 mm
N/A RRS090 HUB 1" 1/4X1/8 KW N/A 1 in N/A 1 N/A RRS090 N/A 1/4 x 1/8 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A RRS090 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A 1 N/A RRS090 N/A 1/8 x 1/16 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
76 - 95 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4