68514451672
Description
N/A RRS090 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438149
Description
N/A RRS095 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438171
Description
N/A RRS099 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438155
Description
N/A RRS100 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438162
Description
N/A RRS110 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514445268
Description
N/A RRS150 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445271
Description
N/A RRSC150 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445275
Description
N/A RRS190 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445283
Description
N/A RRSC190 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445294
Description
N/A RRS225 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445305
Description
N/A RRSC225 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514440816
Description
N/A RRS110 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514449638
Description
N/A RRS150 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514449639
Description
N/A RRSC150 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514446628
Description
N/A RRS190 HUB 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445297
Description
N/A RRS225 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445307
Description
N/A RRSC225 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514438157
Description
N/A RRS100 HUB 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438164
Description
N/A RRS110 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514445392
Description
N/A RRS150 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514448503
Description
N/A RRS190 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514450743
Description
N/A RRS225 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514438150
Description
N/A RRS095 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438172
Description
N/A RRS099 HUB 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438156
Description
N/A RRS100 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm