Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Spherical Bearings > Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed

For CAD models and more information, click Directly on the part number below.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X




Add To Cart Request Quote
   
  Results 26 - 42 of 42 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEWZ044ES-2RS Sealed 2.7500 in 4.3750 in 4.125 in 2.062 in 5 º 281,000 lb
GEWZ048ES Open 3.0000 in 4.7500 in 4.500 in 2.250 in 5 º 337,200 lb
GEWZ048ES-2RS Sealed 3.0000 in 4.7500 in 4.500 in 2.250 in 5 º 337,200 lb
GEWZ052ES Open 3.2500 in 5.1250 in 4.875 in 2.437 in 5 º 395,648 lb
GEWZ052ES-2RS Sealed 3.2500 in 5.1250 in 4.875 in 2.437 in 5 º 395,648 lb
GEWZ056ES Open 3.5000 in 5.5000 in 5.250 in 2.625 in 5 º 458,592 lb
GEWZ056ES-2RS Sealed 3.5000 in 5.5000 in 5.250 in 2.625 in 5 º 458,592 lb
GEWZ060ES Open 3.7500 in 5.8750 in 5.625 in 2.812 in 5 º 530,528 lb
GEWZ060ES-2RS Sealed 3.7500 in 5.8750 in 5.625 in 2.812 in 5 º 530,528 lb
GEWZ064ES Open 4.0000 in 6.2500 in 6.000 in 3.000 in 5 º 595,720 lb
GEWZ064ES-2RS Sealed 4.0000 in 6.2500 in 6.000 in 3.000 in 5 º 595,720 lb
GEWZ072ES Open 4.5000 in 7.0000 in 6.750 in 3.375 in 5 º 764,320 lb
GEWZ072ES-2RS Sealed 4.5000 in 7.0000 in 6.750 in 3.375 in 5 º 764,320 lb
GEWZ080ES Open 5.0000 in 7.7500 in 7.500 in 3.750 in 5 º 932,920 lb
GEWZ080ES-2RS Sealed 5.0000 in 7.7500 in 7.500 in 3.750 in 5 º 932,920 lb
GEWZ096ES Open 6.0000 in 8.7500 in 8.250 in 4.125 in 5 º 1,168,960 lb
GEWZ096ES-2RS Sealed 6.0000 in 8.7500 in 8.250 in 4.125 in 5 º 1,168,960 lb
  Results 26 - 42 of 42 1 2 
<