All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Spherical Bearings > Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) > View Items  

Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)

Check up to five results to perform an action.


  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 26 - 26 of 26 1 2 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load

CAD

LCOM-30T 1.8750 in 4.0000 in 1.313 in 1.625 in 3.000 in 7 º 157,560 lbs CAD Icon (for items table)
  Results 26 - 26 of 26 1 2