Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Spherical Bearings
>
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
For CAD models and more information, click Directly on the part number below.
larger image
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Results Per Page :
25
50
100
200
Results 26 - 28 of 28
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Type
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalign. Angle
Radial Static Limit Load Capacity
CAD
GEGZ072ES-2RS
Sealed
4.5000
in
7.7500
in
4.690
in
3.750
in
9
º
932,920 lb
GEGZ088ES
Open
5.5000
in
8.7500
in
4.950
in
4.125
in
6
º
1,168,960 lb
GEGZ088ES-2RS
Sealed
5.5000
in
8.7500
in
4.950
in
4.125
in
6
º
1,168,960 lb
Results 26 - 28 of 28
1
2
<