Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GEGZ072ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 4.690 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A |
Add To Cart
Request Quote |
| GEGZ088ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 5.5000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 4.950 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A |
Add To Cart
Request Quote |
| GEGZ088ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 5.5000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 4.950 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A |
Add To Cart
Request Quote |