Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • Ball - 52100 steel - heat treated - hard chrome plated.
  • Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of  the outside diameter.
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 
Clear Filter

B - Ball Bore Max. (in)

D - Outside Diameter Max. (in)

Radial Static Limit Load

Part Number

B - Ball Bore Max.

D - Outside Diameter Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalignment Angle

Radial Static Limit Load

CAD

N/A .7500 in N/A 1.2500 in N/A .656 in N/A .562 in N/A 6 º N/A 26,302 lbs N/A CAD Icon (for items table)
N/A .8750 in N/A 1.4375 in N/A .765 in N/A .656 in N/A 6 º N/A 35,968 lbs N/A CAD Icon (for items table)
N/A 1.0000 in N/A 1.6250 in N/A .875 in N/A .750 in N/A 6 º N/A 56,200 lbs N/A CAD Icon (for items table)
N/A 1.2500 in N/A 2.0000 in N/A 1.093 in N/A .937 in N/A 6 º N/A 87,672 lbs N/A CAD Icon (for items table)
N/A 1.3750 in N/A 2.1875 in N/A 1.187 in N/A 1.031 in N/A 6 º N/A 103,408 lbs N/A CAD Icon (for items table)
N/A 1.5000 in N/A 2.4375 in N/A 1.312 in N/A 1.125 in N/A 6 º N/A 125,888 lbs N/A CAD Icon (for items table)
N/A 1.7500 in N/A 2.8125 in N/A 1.531 in N/A 1.312 in N/A 6 º N/A 171,972 lbs N/A CAD Icon (for items table)
N/A 2.0000 in N/A 3.1875 in N/A 1.750 in N/A 1.500 in N/A 6 º N/A 224,800 lbs N/A CAD Icon (for items table)
N/A 2.2500 in N/A 3.5625 in N/A 1.969 in N/A 1.687 in N/A 6 º N/A 283,248 lbs N/A CAD Icon (for items table)
N/A 2.5000 in N/A 3.9375 in N/A 2.187 in N/A 1.875 in N/A 6 º N/A 352,936 lbs N/A CAD Icon (for items table)
N/A 2.7500 in N/A 4.3750 in N/A 2.406 in N/A 2.062 in N/A 6 º N/A 422,624 lbs N/A CAD Icon (for items table)
N/A 3.0000 in N/A 4.7500 in N/A 2.625 in N/A 2.250 in N/A 6 º N/A 505,800 lbs N/A CAD Icon (for items table)
N/A 3.2500 in N/A 5.1250 in N/A 2.844 in N/A 2.437 in N/A 6 º N/A 595,720 lbs N/A CAD Icon (for items table)
N/A 3.5000 in N/A 5.5000 in N/A 3.062 in N/A 2.625 in N/A 6 º N/A 690,136 lbs N/A CAD Icon (for items table)
N/A 3.7500 in N/A 5.8750 in N/A 3.281 in N/A 2.812 in N/A 6 º N/A 791,296 lbs N/A CAD Icon (for items table)
N/A 4.0000 in N/A 6.2500 in N/A 3.500 in N/A 3.000 in N/A 6 º N/A 899,200 lbs N/A CAD Icon (for items table)
N/A 4.2500 in N/A 6.6250 in N/A 3.719 in N/A 3.187 in N/A 6 º N/A 1,013,848 lbs N/A CAD Icon (for items table)
N/A 4.5000 in N/A 7.0000 in N/A 3.937 in N/A 3.375 in N/A 6 º N/A 1,139,736 lbs N/A CAD Icon (for items table)
N/A 4.7500 in N/A 7.3750 in N/A 4.156 in N/A 3.562 in N/A 6 º N/A 1,270,120 lbs N/A CAD Icon (for items table)
N/A 5.0000 in N/A 7.7500 in N/A 4.375 in N/A 3.750 in N/A 6 º N/A 1,409,496 lbs N/A CAD Icon (for items table)
N/A 6.0000 in N/A 8.7500 in N/A 4.750 in N/A 4.125 in N/A 5 º N/A 1,753,440 lbs N/A CAD Icon (for items table)
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1