Batch CAD Cart (0)
  • Cart is empty
    Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.

    Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.

    Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Number of Pieces

Nominal Torque

Max. Torque

Max. Angular Misalignment (per single disc pack)

Sort by
N/A 110-6 DISC PACK KIT N/A 110-6 N/A 13 N/A 5100 in·lb575 N·m N/A 10200 in·lb1150 N·m N/A 1.50 º
N/A 132-6 DISC PACK KIT N/A 132-6 N/A 13 N/A 9700 in·lb1100 N·m N/A 19200 in·lb2200 N·m N/A 1.50 º
N/A 158-6 DISC PACK KIT N/A 158-6 N/A 13 N/A 17700 in·lb2000 N·m N/A 35400 in·lb4000 N·m N/A 1.50 º
N/A 185-6 DISC PACK KIT N/A 185-6 N/A 13 N/A 29200 in·lb3300 N·m N/A 58400 in·lb6600 N·m N/A 1.50 º
N/A 202-6 DISC PACK KIT N/A 202-6 N/A 13 N/A 40700 in·lb4600 N·m N/A 81400 in·lb9200 N·m N/A 1 º
N/A 228-6 DISC PACK KIT N/A 228-6 N/A 13 N/A 62000.00 in·lb7000.00 N·m N/A 123900.00 in·lb14000.00 N·m N/A 1 º
N/A 255-6 DISC PACK KIT N/A 255-6 N/A 13 N/A 90300.00 in·lb10200.00 N·m N/A 180600.00 in·lb20400.00 N·m N/A 1 º
N/A 278-6 DISC PACK KIT N/A 278-6 N/A 13 N/A 125700.00 in·lb14200.00 N·m N/A 251400.00 in·lb28400.00 N·m N/A 1 º
N/A 278-8 DISC PACK KIT N/A 278-8 N/A 17 N/A 177000 in·lb20000 N·m N/A 354000.00 in·lb40000.00 N·m N/A 0.50 º
N/A 302-6 DISC PACK KIT N/A 302-6 N/A 13 N/A 177000 in·lb20200.00 N·m N/A 354000.00 in·lb40000.00 N·m N/A 1 º
N/A 302-8 DISC PACK KIT N/A 302-8 N/A 17 N/A 265500.00 in·lb30000.00 N·m N/A 531000.00 in·lb60000.00 N·m N/A 0.50 º
N/A 325-6 DISC PACK KIT N/A 325-6 N/A 13 N/A 221300 in·lb25000 N·m N/A 442600 in·lb50000 N·m N/A 1 º
N/A 325-8 DISC PACK KIT N/A 325-8 N/A 17 N/A 327500.00 in·lb37000.00 N·m N/A 655000.00 in·lb74000.00 N·m N/A 0.50 º
N/A 380-6 DISC PACK KIT N/A 380-6 N/A 13 N/A 374400.00 in·lb42300.00 N·m N/A 749000.00 in·lb84600.00 N·m N/A 1 º
N/A 410-6 DISC PACK KIT N/A 410-6 N/A 13 N/A 505400.00 in·lb57100.00 N·m N/A 1011000.00 in·lb114200.00 N·m N/A 1 º
N/A 440-6 DISC PACK KIT N/A 440-6 N/A 13 N/A 650500.00 in·lb73500.00 N·m N/A 1301000.00 in·lb147000.00 N·m N/A 1 º
N/A 90-6 DISC PACK KIT N/A 90-6 N/A 13 N/A 2100 in·lb240 N·m N/A 4200 in·lb480 N·m N/A 1.50 º
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1