- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- SX Type (Two Disc Pack)SX Type (Two Disc Pack)
- SX-6 Type Complete Couplings - Rough Stock BoresSX-6 Type Complete Couplings - Rough Stock Bores
- View Items
SX-6 Type Complete Couplings - Rough Stock Bores
SX-6 Type Complete Couplings - Rough Stock Bores
SX Type (Two Disc Pack)
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Item Number |
Description |
Keyway Sizes (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
CAD |
---|---|---|---|---|---|---|
69790492501 | Description N/A SX158-6 CPLG RSBXRSB BSE=4.875 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 6.220 in158.00 mm | Overall Length N/A 10.400 in264.00 mm | Nominal Torque N/A 17700 in·lb | CAD N/A |
69790493146 | Description N/A SX132-6 CPLG RSBXRSB BSE=4.25 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 5.200 in132.00 mm | Overall Length N/A 8.970 in132.00 mm | Nominal Torque N/A 9700 in·lb | CAD N/A |
69790494074 | Description N/A SX110-6 CPLG RSBXRSB BSE=5.5 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 4.330 in110.00 mm | Overall Length N/A 9.440 in189.00 mm | Nominal Torque N/A 5100 in·lb | CAD N/A |
69790497878 | Description N/A SX202-6 RSBX2-3/4 BSE=6.250 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A | Overall Length N/A | Nominal Torque N/A | CAD N/A |
69790499129 | Description N/A SXFA202-6 RSB BSE=10" *C'BORE | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A | Overall Length N/A | Nominal Torque N/A | CAD N/A |
69790499526 | Description N/A SX228-6 CPLG RSBXRSB BSE=9-5/8 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 8.980 in228.00 mm | Overall Length N/A 17.510 in375.00 mm | Nominal Torque N/A 62000.00 in·lb | CAD N/A |
69790499876 | Description N/A SX158-6 CPLG RSBXRSB BSE=7.50 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 6.220 in158.00 mm | Overall Length N/A 13.020 in264.00 mm | Nominal Torque N/A 17700 in·lb | CAD N/A |