All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SU Type (Single Disc Pack)
>
Disc Pack Kits - Overload
>
View Items
Disc Pack Kits - Overload
Check up to five results to perform an action.
**Overload Bushing Disc Packs can protected disc packs from momentary torque overloads.**
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.
Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.
Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
Axial Misalignment vs. Angular Misalignment - Disc Copling
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 15 of 15
1
Part Number
Description
Coupling Size
Number of Pieces
Nominal Torque
Max. Torque
Max. Angular Misalignment (per single disc pack)
69790495598
90-6-OVERLOAD DISC PACK KIT
90-6
19
2100
in·lb
240
N·m
4200
in·lb
480
N·m
1.50
º
69790495599
110-6-OVERLOAD DISC PACK KIT
110-6
19
5100
in·lb
575
N·m
10200
in·lb
1150
N·m
1.50
º
69790495600
132-6-OVERLOAD DISC PACK KIT
132-6
19
9700
in·lb
1100
N·m
19200
in·lb
2200
N·m
1.50
º
69790495601
158-6-OVERLOAD DISC PACK KIT
158-6
19
17700
in·lb
2000
N·m
35400
in·lb
4000
N·m
1.50
º
69790495602
185-6-OVERLOAD DISC PACK KIT
185-6
19
29200
in·lb
3300
N·m
58400
in·lb
6600
N·m
1.50
º
69790495603
202-6-OVERLOAD DISC PACK KIT
202-6
19
40700
in·lb
4600
N·m
81400
in·lb
9200
N·m
1
º
69790495604
228-6-OVERLOAD DISC PACK KIT
228-6
19
62000.00
in·lb
7000.00
N·m
123900.00
in·lb
14000.00
N·m
1
º
69790495605
255-6-OVERLOAD DISC PACK KIT
255-6
19
90300.00
in·lb
10200.00
N·m
180600.00
in·lb
20400.00
N·m
1
º
69790495606
278-6-OVERLOAD DISC PACK KIT
278-6
19
125700.00
in·lb
14200.00
N·m
251400.00
in·lb
28400.00
N·m
1
º
69790495607
302-6-OVERLOAD DISC PACK KIT
302-6
19
177000
in·lb
20200.00
N·m
354000.00
in·lb
40000.00
N·m
1
º
69790496284
278-8-OVERLOAD DISC PACK KIT
278-8
25
177000
in·lb
20000
N·m
354000.00
in·lb
40000.00
N·m
0.50
º
69790496285
302-8-OVERLOAD DISC PACK KIT
302-8
25
265500.00
in·lb
30000.00
N·m
531000.00
in·lb
60000.00
N·m
0.50
º
69790496286
325-8-OVERLOAD DISC PACK KIT
325-8
25
327500.00
in·lb
37000.00
N·m
655000.00
in·lb
74000.00
N·m
0.50
º
69790412149
SXO255-6-FH CP-RSB-LTB=3.75
255-6
19
90300
in·lb
10200
N·m
180600
in·lb
20400
N·m
1
º
69790498740
SXO255-6-FH CP-RSB
255-6
19
90300
in·lb
10200
N·m
180600
in·lb
20400
N·m
1
º
Results 1 - 15 of 15
1