- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Motion Control CouplingsMotion Control Couplings
- Mini Soft Style Couplings (MSF Series)Mini Soft Style Couplings (MSF Series)
- MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric BoresMSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores
- View Items
MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores
DOWNLOADS
MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores
Mini Soft Style Couplings (MSF Series)
-
The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock
loads. The simple design of the coupling ensures ease of assembly, installation and reliable
performance. No special tools are needed for installation or removal. No lubrication is needed,
and once installed and aligned correctly, no maintenance is required.
The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.
The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.
When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
---|---|---|---|---|---|---|---|
68514458042 | Description N/A MSF16 HUB 3MM N/KW | Bore Size N/A 3.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
68514458043 | Description N/A MSF16 HUB 4MM N/KW | Bore Size N/A 4.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
68514458044 | Description N/A MSF16 HUB 5MM N/KW | Bore Size N/A 5.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
68514458045 | Description N/A MSF16 HUB 6MM N/KW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
68514458046 | Description N/A MSF16 HUB 8MM N/KW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
68514458055 | Description N/A MSF20 HUB 10MM N/KW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
68514458052 | Description N/A MSF20 HUB 5MM N/KW | Bore Size N/A 5.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
68514458053 | Description N/A MSF20 HUB 6MM N/KW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
68514458054 | Description N/A MSF20 HUB 8MM N/KW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
68514458063 | Description N/A MSF25 HUB 10MM N/KW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
68514458064 | Description N/A MSF25 HUB 11MM N/KW | Bore Size N/A 11.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
68514458065 | Description N/A MSF25 HUB 12MM N/KW | Bore Size N/A 12.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
68514458061 | Description N/A MSF25 HUB 6MM N/KW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
68514458062 | Description N/A MSF25 HUB 8MM N/KW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
68514458071 | Description N/A MSF32 HUB 10MM N/KW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
68514458072 | Description N/A MSF32 HUB 11MM N/KW | Bore Size N/A 11.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
68514458073 | Description N/A MSF32 HUB 12MM N/KW | Bore Size N/A 12.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
68514458074 | Description N/A MSF32 HUB 14MM N/KW | Bore Size N/A 14.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
68514458070 | Description N/A MSF32 HUB 8MM N/KW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |