The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.

    The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.

    The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.

    When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Item Number

Description 

Set Screw Size

Coupling Size

Overall Coupling Length

Nominal Torque

Max Speed

Torsional Stiffness

Sort by
N/A MSF16 CENTER MEMBER (SLV) N/A M3 N/A MSF16 N/A 1.063 in27.00 mm N/A 4.40 in·lb N/A 2400.00 rpm N/A 27.00 in·lb/rad
N/A MSF20 CENTER MEMBER (SLV) N/A M3 N/A MSF20 N/A 1.339 in34.00 mm N/A 8.90 in·lb N/A 1900.00 rpm N/A 80.00 in·lb/rad
N/A MSF25 CENTER MEMBER (SLV) N/A M4 N/A MSF25 N/A 1.614 in41.00 mm N/A 13.30 in·lb N/A 1500.00 rpm N/A 106.00 in·lb/rad
N/A MSF32 CENTER MEMBER (SLV) N/A M4 N/A MSF32 N/A 1.890 in48.00 mm N/A 26.60 in·lb N/A 1200.00 rpm N/A 266.00 in·lb/rad
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1