Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
RA100DD | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SM1100KS | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 57 mm2.244 in | Total Width N/A 44.1 mm1.734 in | Static Load Rating N/A 7700 N1730 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SMN100K | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 46.83 mm1.844 in | Static Load Rating N/A 12200 N2750 lbf | Dynamic Load Rating N/A 26000 N5850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SMN100KB | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 46.83 mm1.844 in | Static Load Rating N/A 12200 N2750 lbf | Dynamic Load Rating N/A 26000 N5850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
RAL101NPPB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 55 mm2.165 in | Total Width N/A 26.2 mm1.031 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 14600 N3350 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
G1101KPPB3 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GRA101RRB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
G1101KRR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GRA101RR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
1101KRRB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1101KPPB3 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
RA101RRB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
1101KRR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
RA101RR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
G1101KRRB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1101KLLG | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
SM1101K | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SM1101KB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
RA101DD | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SMN101K | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 50 mm1.969 in | Static Load Rating N/A 15600 N3550 lbf | Dynamic Load Rating N/A 33500 N7500 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SMN101KB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 50 mm1.969 in | Static Load Rating N/A 15600 N3550 lbf | Dynamic Load Rating N/A 33500 N7500 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
RAL102NPPB | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 55 mm2.165 in | Total Width N/A 26.2 mm1.031 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 14600 N3350 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
G1102KRRB | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
G1102KLLB | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
G1102KPPB3 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |