Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
1015KLL | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1100KLL | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
RA013RR | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA014RR | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA015RR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA100RR | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
1015KR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1100KR | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1014KL | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1015KL | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1100KL | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1100KLL FS171 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
GE25KRRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
SMN012K | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 46.83 mm1.844 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 17600 N4000 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
SMN012KB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 46.83 mm1.844 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 17600 N4000 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
RAL103NPP | Shaft Size d N/A 1 1/5 in | Outside Diameter N/A 55 mm2.165 in | Total Width N/A 26.16 mm1.03 in | Static Load Rating N/A 8318 N1870 lbf | Dynamic Load Rating N/A 14679 N3300 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RAL103PP | Shaft Size d N/A 1 1/5 in | Outside Diameter N/A 55 mm2.165 in | Total Width N/A 37.26 mm1.467 in | Static Load Rating N/A 8318 N1870 lbf | Dynamic Load Rating N/A 14679 N3300 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RA101DD | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RA102DD | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RA103DD | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RA103DD2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
RAE30DD | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 35.72 mm1.4060 in | Static Load Rating N/A 10000 N2280 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
1101KLLG | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1102KLLG | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |