Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
1215KLL | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 91.2 mm3.591 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1203KLL | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1202KLL | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1200KLL | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1115KLL | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1114KLL | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1112KLL | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1111KLL | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1110KLL | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1109KLL | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1108KLL | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1107KLL | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1106KLL | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1105KLL | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1104KLL | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1103KLL3 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1103KLL | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1102KLL | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1100KLL | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1015KLL | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1014KLL | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1012KLL | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1011KLL | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1010KLL | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1009KLL | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |