Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
1102KLLB | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1100KLLB | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1015KLLB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1014KLLB | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1012KLLB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1011KLLB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1010KLLB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1008KLLB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1204KRRB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1202KRRB | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1115KRRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1114KRRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1113KRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1112KRRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1110KRRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1109KRRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1108KRRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1106KRRB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1105KRRB | Shaft Size d N/A 1 5/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |