Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
GRA109RRB | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA112RRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA113RRB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA114RRB | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA115RRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRA115RRB2 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRAE50RRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
G1012KRR | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GE20KRR | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
G1012KLL | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
GRA108RR | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
GRAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
1012KRRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1480 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
E20KRRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
1012KLLB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
RA108RRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA109RRB | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
RA112RRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |