Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| E30KPPB3 | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| E30KRR | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAE30RR | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| GE30KRRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAE30DD | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.72 mm | Static Load Rating N/A 2280 lbf10000 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GE30KLLB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.904 in48.36 mm | Static Load Rating N/A 2530 lbf11254 N | Dynamic Load Rating N/A 4850 lbf21573 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAL103NPPB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.165 in55 mm | Total Width N/A 1.031 in26.2 mm | Static Load Rating N/A 1560 lbf6950 N | Dynamic Load Rating N/A 3350 lbf14600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| G1103KRRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1103KLLB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1103KPPB3 | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRA103RRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| G1103KRR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1103KLL | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRA103RR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KRRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KLLB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KPPB3 | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA103RRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KRR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KLL | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA103RR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KL | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf1100 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1103KRS | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2840 lbf12600 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |