Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
501 - 550 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

GN111KLLB N/A 1 11/16 in N/A 3.937 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SMN111K N/A 1 11/16 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN111KB N/A 1 11/16 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN111KS N/A 1 11/16 in N/A 4.331 in110 mm N/A 2.313 in58.7 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A 201643846
G1112KRRB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1112KLLB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1112KPPB4 N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA112RRB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1112KRR N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1112KLL N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1112KRRB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1112KLLB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1112KPPB4 N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA112RRB N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1112KRR N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1112KLL N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA112RR N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1112KR N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1112KL N/A 1 3/4 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf2000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1112KLLG N/A 1 3/4 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1112K N/A 1 3/4 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1112KB N/A 1 3/4 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
GN112KRRB N/A 1 3/4 in N/A 3.937 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
SMN112K N/A 1 3/4 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN112KB N/A 1 3/4 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
GE45KPPB3 N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRAE45RRB N/A 45 mm N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE45KRR N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E45KRRB N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E45KPPB4 N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE45RRB N/A 45 mm N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
E45KRR N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE45RR N/A 45 mm N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE45KRRB N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GE45KPPB4 N/A 45 mm N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1113KRRB N/A 1 4/5 in N/A 3.5430 in90 mm N/A 2.46 in62.64 mm N/A 5210 lbf23175 N N/A 8740 lbf38877 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1113KRR N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1113KLLB N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1113KPPB3 N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA113RRB N/A 1.8125 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1113KRR N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1113KPPB3 N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA113RRB N/A 1.8125 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
RA113RR N/A 1.8125 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1113KLLG N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1113K N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1113KB N/A 1.8125 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN113K N/A 1.8125 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN113KB N/A 1.8125 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
G1114KRRB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
501 - 550 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »