Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
601 - 650 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

E50KRR N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE50RR N/A 50 mm N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE50KRRB N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA115RRB2 N/A 2 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
RA115RRB2 N/A 2 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
RA115RR2 N/A 2 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1200KRRB N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1200KLLB N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1200KPPB4 N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA200RRB N/A 2 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1200KRR N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1200KLL N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1200KRRB N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1200KLLB N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1200KPPB4 N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA200RRB N/A 2 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1200KRR N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1200KLL N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA200RR N/A 2 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1200KL N/A 2 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf2900 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1200KLLG N/A 2 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1200K N/A 2 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1200KB N/A 2 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
GN200KRRB N/A 2 in N/A 4.724 in120 mm N/A 2.874 in73 mm N/A 10000 lbf44600 N N/A 17800 lbf79300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
SMN200K N/A 2 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN200KB N/A 2 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
G1201KRRB N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1201KLLB N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1201KPPB4 N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA201RRB N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1201KPPB4 N/A 2.0625 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA201RRB N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
RA201RR N/A 2.0625 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1201KLLG N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1201K N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1201KB N/A 2.0625 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN201K N/A 2.0625 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN201KB N/A 2.0625 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
G1202KRRB N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1202KLLB N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1202KPPB4 N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA202RRB N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1202KRRB N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1202KLLB N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1202KPPB4 N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA202RRB N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1202KRR N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1202KLL N/A 2.1250 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA202RR N/A 2.1250 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1202KLLG N/A 2.1250 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
601 - 650 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »