All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 810 « 11 12 13 14 15 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1106KLL 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1106KRRB 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1106KLLB 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1106KPPB2 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA106RRB 1 3/8 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1106KLL 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA106RR 1 3/8 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1106KL 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
1500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1106KLLG 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1106K 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1106KB 1 3/8 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA106DD 1 3/8 in 2.835 in
72
mm
1.531 in
38.89
mm
3050 lbf
13700
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1106KRS 1 3/8 in 3.11 in
79
mm
2.016 in
51.2
mm
3400 lbf
11500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN106KRRB 1 3/8 in 3.150 in
80
mm
2.031 in
51.6
mm
4120 lbf
18300
N
8340 lbf
37100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SMN106K 1 3/8 in 3.150 in
80
mm
2.031 in
51.59
mm
4750 lbf
21200
N
9150 lbf
40500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN106KB 1 3/8 in 3.150 in
80
mm
2.031 in
51.59
mm
4750 lbf
21200
N
9150 lbf
40500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GE35KPPB3 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE35RRB 35 mm 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE35KRR 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
GRAE35RR 35 mm 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
E35KRRB 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E35KPPB2 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE35RRB 35 mm 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
E35KRR 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE35RR 35 mm 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
  Results 351 - 375 of 810 « 11 12 13 14 15 »