Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| GE35KRRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAE35DD | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.89 mm | Static Load Rating N/A 3050 lbf13700 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GE35KPPB2 | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GE35KLLB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.04 in51.82 mm | Static Load Rating N/A 3440 lbf15301 N | Dynamic Load Rating N/A 6400 lbf28468 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1107KLLB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1107KPPB2 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRA107RRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| G1107KRR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1107KLL | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KLLB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KPPB2 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA107RRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KRR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KLL | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA107RR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KL | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf1500 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KRS | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1107KLLG | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1107K | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1107KB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| RA107DD | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.89 mm | Static Load Rating N/A 3050 lbf13700 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1107KS | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 3.11 in79 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf11500 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |