Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Eccentric Locking Collar Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Eccentric Locking Collar Ball Bearings

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 401 - 425 of 810 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GN107KRRB 1 7/16 in 3.150 in
80
mm
2.031 in
51.6
mm
4120 lbf
18300
N
8340 lbf
37100
N
Relubricatable Spherical OD Shroud Seal
GN107KLLB 1 7/16 in 3.150 in
80
mm
2.031 in
51.6
mm
4120 lbf
18300
N
8340 lbf
37100
N
Relubricatable Spherical OD Labyrinth Seal
SMN107K 1 7/16 in 3.150 in
80
mm
2.031 in
51.59
mm
4750 lbf
21200
N
9150 lbf
40500
N
Non-Relubricatable Cylindrical OD N/A
SMN107KB 1 7/16 in 3.150 in
80
mm
2.031 in
51.59
mm
4750 lbf
21200
N
9150 lbf
40500
N
Non-Relubricatable Spherical OD N/A
SMN107KS 1 7/16 in 3.465 in
88.000
mm
2.031 in
51.6
mm
4750 lbf
21200
N
9150 lbf
40500
N
Non-Relubricatable Cylindrical OD N/A
G1108KRRB 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
G1108KLLB 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Labyrinth Seal
G1108KPPB3 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
GRA108RRB 1 1/2 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Molded Shroud
G1108KRR 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Shroud Seal
G1108KLL 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Labyrinth Seal
GRA108RR 1 1/2 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Molded Shroud
1108KRRB 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal
1108KLLB 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Labyrinth Seal
1108KPPB3 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal
RA108RRB 1 1/2 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Molded Shroud
1108KRR 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Shroud Seal
1108KLL 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
RA108RR 1 1/2 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Molded Shroud
1108KR 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Shroud Seal
1108KL 1 1/2 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
1900
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
1108KLLG 1 1/2 in 3.150 in
80
mm
2.219 in
56.4
mm
4000 lbf
17600
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
SM1108KT 1 1/2 in 3.150 in
80
mm
2.219 in
56.4
mm
4400 lbf
19600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A
SM1108KB 1 1/2 in 3.150 in
80
mm
2.219 in
56.4
mm
4400 lbf
19600
N
8150 lbf
36000
N
Non-Relubricatable Spherical OD N/A
RA108DD 1 1/2 in 3.150 in
80
mm
1.719 in
43.66
mm
4000 lbf
17600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A
  Results 401 - 425 of 810 « 16 17 18 19 20 »  
<