Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SM1108KTS | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.216 in56.29 mm | Static Load Rating N/A 4460 lbf19839 N | Dynamic Load Rating N/A 8130 lbf36164 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1108KS | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.465 in88.000 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4400 lbf19600 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GN108KRRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.252 in57.2 mm | Static Load Rating N/A 5850 lbf26000 N | Dynamic Load Rating N/A 11100 lbf49200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GN108KLLB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.252 in57.2 mm | Static Load Rating N/A 5850 lbf26000 N | Dynamic Load Rating N/A 11100 lbf49200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN108K | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.25 in57.15 mm | Static Load Rating N/A 5850 lbf26100 N | Dynamic Load Rating N/A 11000 lbf49000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN108KB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.25 in57.15 mm | Static Load Rating N/A 5850 lbf26100 N | Dynamic Load Rating N/A 11000 lbf49000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN108KS | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.25 in57.2 mm | Static Load Rating N/A 5850 lbf26100 N | Dynamic Load Rating N/A 11000 lbf49000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| G1109KRRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1109KLLB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1109KPPB3 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRA109RRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| G1109KLL | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KRRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KLLB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KPPB3 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA109RRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KRR | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KLL | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA109RR | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1109KLLG | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4000 lbf17600 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1109KT | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4400 lbf19600 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| RA109DD | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.719 in43.66 mm | Static Load Rating N/A 4000 lbf17600 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN109K | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.25 in57.15 mm | Static Load Rating N/A 5850 lbf26100 N | Dynamic Load Rating N/A 11000 lbf49000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN109KB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.25 in57.15 mm | Static Load Rating N/A 5850 lbf26100 N | Dynamic Load Rating N/A 11000 lbf49000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GE40KPPB3 | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |