Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SMN010K N/A 5/8 in N/A 1.850 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN010KB N/A 5/8 in N/A 1.850 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE17KRR N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
E17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
E17KRR N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
RAE17DD N/A 17 mm N/A 1.575 in40 mm N/A 1.1250 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1011KRRB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1011KLLB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1011KRR N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1011KLL N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1011KRRB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1011KLLB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1011KRR N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1011KLL N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1011KL N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1011KLLG N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1011K N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1011KB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN011K N/A 0.6875 in N/A 1.850 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN011KB N/A 0.6875 in N/A 1.850 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL012NPPB N/A 3/4 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL012NPP N/A 3/4 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1012KRRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1012KLLB N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA012RRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.2200 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1012KRR N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1012KLL N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA012RR N/A 3/4 in N/A 1.850 in47 mm N/A 1.2200 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KRRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1480 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KLLB N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA012RRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.2200 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KRR N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KLL N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA012RR N/A 3/4 in N/A 1.850 in47 mm N/A 1.2200 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KR N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KL N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1012KLLG N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.7 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1012K N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1012KB N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA012DD N/A 3/4 in N/A 1.850 in47 mm N/A 1.219 in30.96 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN012K N/A 3/4 in N/A 2.047 in52 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN012KB N/A 3/4 in N/A 2.047 in52 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE20KRRB N/A 20 mm N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE20RRB N/A 20 mm N/A 1.850 in47 mm N/A 1.2200 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE20KRR N/A 20 mm N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
51 - 100 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »