Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Eccentric Locking Collar Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Eccentric Locking Collar Ball Bearings

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 501 - 525 of 810 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GN111KLLB 1 11/16 in 3.9370 in
100
mm
2.311 in
58.7
mm
7120 lbf
31700
N
13200 lbf
58500
N
Relubricatable Spherical OD Labyrinth Seal
SMN111K 1 11/16 in 3.9370 in
100
mm
1.563 in
58.74
mm
7100 lbf
31600
N
13200 lbf
58500
N
Non-Relubricatable Cylindrical OD N/A
SMN111KB 1 11/16 in 3.9370 in
100
mm
1.563 in
58.74
mm
7100 lbf
31600
N
13200 lbf
58500
N
Non-Relubricatable Spherical OD N/A
SMN111KS 1 11/16 in 4.331 in
110
mm
2.313 in
58.7
mm
7100 lbf
31600
N
13200 lbf
58500
N
Non-Relubricatable Cylindrical OD N/A
G1112KRRB 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal
G1112KLLB 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Labyrinth Seal
G1112KPPB4 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal
GRA112RRB 1 3/4 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Molded Shroud
G1112KRR 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Shroud Seal
G1112KLL 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Labyrinth Seal
1112KRRB 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal
1112KLLB 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Labyrinth Seal
1112KPPB4 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal
RA112RRB 1 3/4 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Molded Shroud
1112KRR 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Shroud Seal
1112KLL 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
RA112RR 1 3/4 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Molded Shroud
1112KR 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Shroud Seal
1112KL 1 3/4 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
2000
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
1112KLLG 1 3/4 in 3.347 in
85
mm
2.219 in
56.4
mm
4500 lbf
20000
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
SM1112K 1 3/4 in 3.347 in
85
mm
2.219 in
56.4
mm
4500 lbf
20000
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A
SM1112KB 1 3/4 in 3.347 in
85
mm
2.219 in
56.4
mm
4500 lbf
20000
N
8150 lbf
36000
N
Non-Relubricatable Spherical OD N/A
GN112KRRB 1 3/4 in 3.9370 in
100
mm
2.311 in
58.7
mm
7120 lbf
31700
N
13200 lbf
58500
N
Relubricatable Spherical OD Shroud Seal
SMN112K 1 3/4 in 3.9370 in
100
mm
1.563 in
58.74
mm
7100 lbf
31600
N
13200 lbf
58500
N
Non-Relubricatable Cylindrical OD N/A
SMN112KB 1 3/4 in 3.9370 in
100
mm
1.563 in
58.74
mm
7100 lbf
31600
N
13200 lbf
58500
N
Non-Relubricatable Spherical OD N/A
  Results 501 - 525 of 810 « 21 22 23 24 25 »  
<