Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
E50KRR | Shaft Size d N/A 50 mm | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
RAE50RR | Shaft Size d N/A 50 mm | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GE50KRRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GRA115RRB2 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
RA115RRB2 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
RA115RR2 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
G1200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
G1200KLLB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
G1200KPPB4 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GRA200RRB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
G1200KRR | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
G1200KLL | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KLLB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KPPB4 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
RA200RRB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KRR | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KLL | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
RA200RR | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KL | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf2900 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1200KLLG | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SM1200K | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SM1200KB | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GN200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.874 in73 mm | Static Load Rating N/A 10000 lbf44600 N | Dynamic Load Rating N/A 17800 lbf79300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SMN200K | Shaft Size d N/A 2 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.875 in73.03 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |