All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 810 « 26 27 28 29 30 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1202K 2 1/8 in 3.9370 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1202KB 2 1/8 in 3.9370 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN202K 2 1/8 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN202KB 2 1/8 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GE55KPPB3 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE55RRB 55 mm 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE55KRR 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
E55KRRB 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E55KPPB4 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE55RRB 55 mm 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
E55KRR 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE55RR 55 mm 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE55KRRB 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GE55KPPB4 55 mm 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1203KRRB 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1203KLLB 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1203KPPB4 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA203RRB 2 3/16 in 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1203KRR 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1203KLL 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1203KRRB 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1203KLLB 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1203KPPB4 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA203RRB 2 3/16 in 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1203KRR 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
  Results 651 - 675 of 810 « 26 27 28 29 30 »