All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 676 - 700 of 810 « 26 27 28 29 30 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

1203KLL 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA203RR 2 3/16 in 3.9370 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1203KR 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1203KL 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
2900
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1203KRS 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1203KR A4514 2 3/16 in 3.9370 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1203KLLG 2 3/16 in 3.9370 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1203K 2 3/16 in 3.9370 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1203KB 2 3/16 in 3.9370 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1203KS 2 3/16 in 4.331 in
110
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN203KRRB 2 3/16 in 4.724 in
120
mm
2.874 in
73
mm
10000 lbf
44600
N
17800 lbf
79300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GN203KLLB 2 3/16 in 4.724 in
120
mm
2.874 in
73
mm
10000 lbf
44600
N
17800 lbf
79300
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
SMN203K 2 3/16 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN203KB 2 3/16 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN203KS 2 3/16 in 5.118 in
130
mm
2.875 in
73
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1204KRRB 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1204KLLB 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1204KLL 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1204KRRB 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8080 lbf
35900
N
13100 lbf
58200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1204KRR 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8080 lbf
35900
N
13100 lbf
58200
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1204KLLG 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8000 lbf
35600
N
13200 lbf
58500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1204K 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8000 lbf
35600
N
13200 lbf
58500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1204KB 2 1/4 in 4.331 in
110
mm
3.063 in
77.8
mm
8000 lbf
35600
N
13200 lbf
58500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN204K 2 1/4 in 5.118 in
130
mm
3.125 in
79.38
mm
11700 lbf
51480
N
20400 lbf
89800
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN204KB 2 1/4 in 5.118 in
130
mm
3.125 in
79.38
mm
11700 lbf
51480
N
20400 lbf
89800
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
  Results 676 - 700 of 810 « 26 27 28 29 30 »