Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 1207KRS | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1207KLLG | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1207K | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1207KB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1207KS | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GN207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.126 in79.4 mm | Static Load Rating N/A 11700 lbf51800 N | Dynamic Load Rating N/A 20400 lbf90700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GN207KLLB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.126 in79.4 mm | Static Load Rating N/A 11700 lbf51800 N | Dynamic Load Rating N/A 20400 lbf90700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN207K | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN207KB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN207KS | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 5.709 in145 mm | Total Width N/A 3.125 in79.4 mm | Static Load Rating N/A 11600 lbf51700 N | Dynamic Load Rating N/A 20400 lbf90000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1208K | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 3.375 in85.73 mm | Static Load Rating N/A 8800 lbf39200 N | Dynamic Load Rating N/A 14300 lbf63000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1208KB | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 3.375 in85.73 mm | Static Load Rating N/A 8800 lbf39200 N | Dynamic Load Rating N/A 14300 lbf63000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| G1210KRRB | Shaft Size d N/A 2.6250 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.372 in85.6 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1211KTS | Shaft Size d N/A 2 2/3 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.371 in85.62 mm | Static Load Rating N/A 9890 lbf43992 N | Dynamic Load Rating N/A 15500 lbf68947 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| G1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.372 in85.6 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1211KT | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.375 in85.73 mm | Static Load Rating N/A 9650 lbf43000 N | Dynamic Load Rating N/A 15600 lbf69500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1211KTB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.375 in85.73 mm | Static Load Rating N/A 9650 lbf43000 N | Dynamic Load Rating N/A 15600 lbf69500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1211KS | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.375 in85.73 mm | Static Load Rating N/A 9650 lbf43000 N | Dynamic Load Rating N/A 15600 lbf69500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GN211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.5 in88.9 mm | Static Load Rating N/A 15300 lbf68000 N | Dynamic Load Rating N/A 26000 lbf115500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GN211KLLB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.5 in88.9 mm | Static Load Rating N/A 15300 lbf68000 N | Dynamic Load Rating N/A 26000 lbf115500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN211K | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 15000 lbf66800 N | Dynamic Load Rating N/A 26000 lbf116000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN211KB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 15000 lbf66800 N | Dynamic Load Rating N/A 26000 lbf116000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN211KS | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 6.496 in165 mm | Total Width N/A 3.625 in92.1 mm | Static Load Rating N/A 15000 lbf66800 N | Dynamic Load Rating N/A 26000 lbf116000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| G1212KRRB | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GE70KRRB | Shaft Size d N/A 70 mm | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 3.372 in85.6 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |