All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 776 - 800 of 810 « 31 32 33 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GN303KRRB 3 3/16 in 6.693 in
170
mm
4.189 in
106.4
mm
19400 lbf
86500
N
30700 lbf
136300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SMN303K 3 3/16 in 6.693 in
170
mm
4.188 in
106.36
mm
19300 lbf
86000
N
30500 lbf
137000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN303KB 3 3/16 in 6.693 in
170
mm
4.188 in
106.36
mm
19300 lbf
86000
N
30500 lbf
137000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN303KS 3 3/16 in 7.480 in
190
mm
4.188 in
106.4
mm
19300 lbf
86000
N
30500 lbf
137000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1307K 3 7/16 in 5.906 in
150
mm
4.188 in
106.36
mm
13700 lbf
61000
N
20800 lbf
93000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1307KB 3 7/16 in 5.906 in
150
mm
4.188 in
106.36
mm
13700 lbf
61000
N
20800 lbf
93000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1307KS 3 7/16 in 6.496 in
165
mm
4.188 in
106.36
mm
13700 lbf
61000
N
20800 lbf
93000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN307KRRB 3 7/16 in 7.480 in
190
mm
4.563 in
115.9
mm
24100 lbf
107200
N
35600 lbf
158200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SMN307K 3 7/16 in 7.480 in
190
mm
4.563 in
115.89
mm
24000 lbf
106900
N
35500 lbf
156000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN307KB 3 7/16 in 7.480 in
190
mm
4.563 in
115.89
mm
24000 lbf
106900
N
35500 lbf
156000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN307KS 3 7/16 in 8.268 in
210
mm
4.563 in
115.9
mm
24000 lbf
106900
N
35500 lbf
156000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMO311WS 3 2/3 in 7.8740 in
200
mm
4.813 in
122.25
mm
39400 lbf
175259
N
50000 lbf
222411
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1311W-BR 3 11/16 in 6.693 in
170
mm
4.5 in
114.3
mm
25500 lbf
113600
N
34000 lbf
150000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1311WB-BR 3 11/16 in 6.693 in
170
mm
4.5 in
114.3
mm
25500 lbf
113600
N
34000 lbf
150000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM0311W 3 11/16 in 7.8740 in
200
mm
4.813 in
122.24
mm
39000 lbf
173700
N
50000 lbf
224000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM0311WB-BR 3 11/16 in 7.8740 in
200
mm
4.813 in
122.24
mm
39000 lbf
173700
N
50000 lbf
224000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMO311WS-BR 3 11/16 in 8.661 in
220
mm
4.813 in
122.24
mm
37500 lbf
166000
N
50000 lbf
224000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1315W-BR 3 15/16 in 7.087 in
180
mm
4.938 in
125.41
mm
28500 lbf
126900
N
38000 lbf
170000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1315WB-BR 3 15/16 in 7.087 in
180
mm
4.938 in
125.41
mm
28500 lbf
126900
N
38000 lbf
170000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1315WS 3 15/16 in 7.8740 in
200
mm
4.938 in
125.41
mm
28500 lbf
126900
N
38000 lbf
170000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN315KRRB 3 15/16 in 8.465 in
215
mm
5.102 in
129.6
mm
31600 lbf
140400
N
43100 lbf
191800
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SMN315K 3 15/16 in 8.465 in
215
mm
5.063 in
128.59
mm
31500 lbf
140300
N
43000 lbf
193000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN315KB 3 15/16 in 8.465 in
215
mm
5.063 in
128.59
mm
31500 lbf
140300
N
43000 lbf
193000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN315KS 3 15/16 in 9.2520 in
235
mm
5.063 in
128.6
mm
31500 lbf
140300
N
43000 lbf
193000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN403W 4 3/16 in 8.858 in
225
mm
5.5 in
139.7
mm
45500 lbf
202700
N
56000 lbf
250000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
  Results 776 - 800 of 810 « 31 32 33