All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 810  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RAL012NPPB 3/4 in 1.654 in
42
mm
0.969 in
24.6
mm
1000 lbf
4400
N
2320 lbf
10400
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL012NPP 3/4 in 1.654 in
42
mm
0.969 in
24.6
mm
1000 lbf
4400
N
2320 lbf
10400
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1012KRRB 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1012KLLB 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
GRA012RRB 3/4 in 1.850 in
47
mm
1.22 in
31
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1012KRR 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1012KLL 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
GRA012RR 3/4 in 1.850 in
47
mm
1.22 in
31
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1012KRRB 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1480 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1012KLLB 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
RA012RRB 3/4 in 1.850 in
47
mm
1.22 in
31
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1012KRR 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1012KLL 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA012RR 3/4 in 1.850 in
47
mm
1.22 in
31
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1012KR 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1012KL 3/4 in 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1012KLLG 3/4 in 1.850 in
47
mm
1.719 in
43.7
mm
1400 lbf
6200
N
3200 lbf
14300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1012K 3/4 in 1.850 in
47
mm
1.719 in
43.66
mm
1400 lbf
6200
N
3200 lbf
14300
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1012KB 3/4 in 1.850 in
47
mm
1.719 in
43.66
mm
1400 lbf
6200
N
3200 lbf
14300
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA012DD 3/4 in 1.850 in
47
mm
1.219 in
30.96
mm
1400 lbf
6200
N
3200 lbf
14300
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN012K 3/4 in 2.047 in
52
mm
1.844 in
46.83
mm
1760 lbf
7800
N
4000 lbf
17600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN012KB 3/4 in 2.047 in
52
mm
1.844 in
46.83
mm
1760 lbf
7800
N
4000 lbf
17600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GE20KRRB 20 mm 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE20RRB 20 mm 1.850 in
47
mm
1.22 in
31
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE20KRR 20 mm 1.850 in
47
mm
1.72 in
43.7
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
  Results 76 - 100 of 810  1 2 3 4 5 »