Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| G1015KRR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| G1015KLL | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KRRB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1760 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KLLB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KPPB3 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA015RRB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KRR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KLL | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RA015RR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KL | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015KLLG | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.734 in44.1 mm | Static Load Rating N/A 1730 lbf7700 N | Dynamic Load Rating N/A 3550 lbf15800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1015K | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1730 lbf6950 N | Dynamic Load Rating N/A 3450 lbf15600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SM1015KB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.75 in44.45 mm | Static Load Rating N/A 1730 lbf6950 N | Dynamic Load Rating N/A 3450 lbf15600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| RA015DD | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.219 in30.96 mm | Static Load Rating N/A 1560 lbf6950 N | Dynamic Load Rating N/A 3450 lbf15600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN015K | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.844 in46.83 mm | Static Load Rating N/A 2750 lbf12200 N | Dynamic Load Rating N/A 5850 lbf26000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SMN015KB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.844 in46.83 mm | Static Load Rating N/A 2750 lbf12200 N | Dynamic Load Rating N/A 5850 lbf26000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| GE25KPPB3 | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| GE25KRR | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| GRAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| E25KRRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| E25KPPB3 | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
| RAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
| E25KRR | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.748 in44.4 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |