Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 809 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 1500 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 1500 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.2 mm2.016 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 1900 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.219 in N/A 17600 N4000 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.5625 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.5625 in N/A 80 mm3.150 in N/A 56.4 mm2.22 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
101 - 125 of 809 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »