Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 809 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 1.0625 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 44.45 mm1.75 in N/A 1100 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 1100 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 35.7 mm1.4060 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
226 - 250 of 809 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »