Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
E35KRRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E40KPPB3 | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E40KRR | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E40KRRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E45KPPB4 | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E45KRR | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E45KRRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E50KPPB3 | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E50KRR | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E50KRRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E55KPPB4 | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E55KRR | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E55KRRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E60KRR | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
E75KRR | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1008KLLB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1008KRRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1009KLLB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1010KLL | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1010KLLB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1010KRR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1010KRRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |